IESNA:LM-63-2002
[TEST]P1504220
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-16)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-A-04-BLAK-PS (3000K_L18_Narrow_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, DOMIC BLACK SHADE, NARROW DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 18,000 LUMENS
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]14302
TILT=NONE
1 -1 1 37 1 1 1 -1.225 -1.225 0
1 1 122.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
11321.3 11265.1 11180.8 10995.5 10702.2 10377.6 10005.7 9564.2 9048.5 8484.5
7847.5 7161 6427.4 5701.6 5016.3 4415.3 3879.4 3400.8 3037.9 2923.3
2452.5 1845.9 1166.2 604.4 419.1 267.4 147.2 73 31.5 12.4
9 9 7.9 5.6 4.5 2.2 0
